M4 Starter Kit

Product code: A-5004-5132

  • M4 starter kit
  • M4 starter kit

Quantity Price
1+ $893.00
5+ $848.35
10+ $803.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request
This kit contains the most commonly used styli for its thread/probe type.

Technical table

ThreadM4
Part NumberDescriptionQuantity
A-5000-3712M4 Ø6 mm ruby ball, ceramic stem, L 100 mm, EWL 88.5 mm2
A-5000-3709M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm2
A-5000-7547M4 Ø2 mm ruby ball, stainless steel stem, L 19 mm, EWL 9.2 mm1
A-5000-7545M4 Ø1 mm ruby ball, stainless steel stem, L 19.5 mm, EWL 4.5 mm1
A-5004-7602M4 stainless steel extension, L 30 mm2
A-5004-7621M4 Silver steel crash protection device, L 12 mm2
A-5004-7587M4 stylus tool2
P-TL09-0003Spanner 5 mm A/F1

Shopping security

Powered By Payeezy

Recall your cart