M4 Ø1 mm, tungsten carbide cylinder, L 20 mm Product code: A-5004-5370 M4 Ø4 mm silver steel cylinder, L 20 mmCylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components, or thin workpieces.[0B] M4 Ø4 mm silver steel cylinder, L 20 mm Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components, or thin workpieces. [0B] Cylinder stylus on sheet metal part Cylinder stylus on sheet metal part [0B] Quantity Price 1+ $157.00 5+ $149.15 10+ $141.30 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. Technical tableCylinder diameter (mm)1EWL (mm)10Overall length (mm)20Stem materialTungsten carbideThreadM4 Technical documentation N-5004-5370 N-5004-5370 Web shop drawing [0B] Related products $151.00 M2 Ø4 mm ruby spherically ended cylinder, stainless steel stem, L 22 mm $185.00 M2 Ø1 mm tungsten carbide spherically ended cylinder, stainless steel stem, L 35.5 mm $179.00 M2 Ø3 mm tungsten carbide spherically ended cylinder, stainless steel stem, L 22.5 mm $31.00 M2 Ø1.5 mm silver steel cylinder, L 10.75 mm $31.00 M2 Ø3 mm silver steel cylinder, L 12.75 mm Shopping security Recall your cart