OSP60 M4 Ø3 mm silicon nitride ball, ceramic stem, L 100, ESWL 27.0 mm

Product code: A-5004-6468


Quantity Price
1+ $313.00
5+ $297.35
10+ $281.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.

Technical table

Ball diameter (mm)3
Centre styliN
ESWL (mm)27
Holder materialStainless steel
Overall length (mm)100
Stem diameter (mm)2
Stem materialCeramic
ThreadM4
Tip materialSilicon nitride

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart