M4 silver steel crash protection device, L 16 mm

Product code: A-5004-6723


Quantity Price
1+ $30.00
5+ $28.50
10+ $27.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with arms. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.

Previous part number: M-2197-0150

Technical table

Overall length (mm)16
Stem diameter (mm)3.4
Stem materialSilver steel
ThreadM4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart