M3 Ø6 mm ruby ball, tungsten carbide stem, L 40 mm, ML 32 mm, for ZEISS applications

Product code: A-5004-6728

  • M3 straight stylus

Quantity Price
1+ $73.00
5+ $69.35
10+ $65.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)6
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)4.00
DK (mm)6.00
DS (mm)2.00
L (mm)40.00
ML (mm)32.00
Weight (g)2.7

Shopping security

Powered By Payeezy

Recall your cart