M3 starter kit

Product code: A-5004-6880

  • M3 starter kit
  • M3 starter kit

Quantity Price
1+ $893.00
5+ $848.35
10+ $803.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request
This kit contains the most commonly used styli for its thread/probe type.

Technical table

ThreadM3
Part NumberDescriptionQuantity
A-5000-3551M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm straight stylus1
A-5000-7612M3 Ø35 mm silver steel disc, 5 mm width, without roller1
A-5000-7630M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus1
A-5003-0053M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mm straight stylus1
A-5003-0059M3 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 43.7 mm1
A-5003-0060M3 Ø4 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 36 mm1
A-5003-0069M3 Ø5 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm1
A-5004-7582M2 and M3 stylus tool1
A-5003-0075M3 ceramic extension, L 50 mm1

Shopping security

Powered By Payeezy

Recall your cart