M2 Ø2 mm silicon nitride ball, ceramic stem, L 30 mm, EWL 22.5 mm

Product code: A-5004-7273


Quantity Price
1+ $105.00
5+ $99.75
10+ $94.50

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

 

 

<p>Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection.
<p>Silicon nitride is similar to ruby in terms of its physical properties. Its lower coefficient of friction makes it ideal for use with most scanning applications, particularly aluminium parts. Silicon nitride is not recommended for scanning cast iron due to abrasive wear.</p>

Technical table

Ball diameter (mm)2
Centre styliN
EWL (mm)22.5
Holder materialStainless steel
Length (mm)30
Overall length (mm)30
Stem diameter (mm)1.5
Stem materialCeramic
ThreadM2
Tip materialSilicon nitride

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart