M3 Ø3 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 14 mm Product code: A-5004-7402 M3 Ø3 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 14 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M3 Ø3 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 14 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $109.00 5+ $103.55 10+ $98.10 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. Technical tableBall diameter (mm)3Centre styliNEWL (mm)14Holder materialStainless steelLength (mm)20Overall length (mm)20Stem diameter (mm)2Stem materialTungsten carbideThreadM3Tip materialRuby Technical documentation N-5004-7402 N-5004-7402 Web shop drawing [0B] Related products $55.00 M3 Ø2 mm ruby ball, stainless steel stem, L 10 mm, EWL 6 mm $55.00 M3 Ø3 mm ruby ball, stainless steel stem, L 10 mm, EWL 6.5 mm $55.00 M3 Ø4 mm ruby ball, stainless steel stem, L 10 mm, EWL 7 mm $603.00 M2 Ø0.3 mm silicon nitride ball, tungsten carbide stem, L 20 mm, EWL 2 mm $57.00 M3 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4 mm Shopping security Recall your cart