M2 stainless steel extension, L 10 mm Product code: A-5004-7585 Image of M-5000-3647Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access.[0B] Image of M-5000-3647 Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $15.00 5+ $14.25 10+ $13.50 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Stainless steel extensions offer excellent rigidity and are ideal for applications where weight is not critical.Previous part number: M-5000-3647Equivalent to Zeiss part number: 602030-8322-000Equivalent to Mitutoyo part number: K651038Equivalent to Q-Mark part number: VM2-10 Technical tableLength (mm)10Overall length (mm)10Stem diameter (mm)3Stem materialStainless steelThreadM2To mountM2 Technical documentation N-5004-7585 N-5004-7585 Web shop drawing [0B] Related products $67.00 M2 ceramic extension, L 40 mm $69.00 M2 ceramic extension, L 50 mm $18.00 M2 stainless steel extension, L 20 mm $20.00 M2 stainless steel extension, L 30 mm $14.00 M2 stainless steel extension, L 5 mm Shopping security Recall your cart