M2 Ø3 mm silver steel cylinder, L 12.75 mm

Product code: A-5004-7590

  • Image of M-5000-4153

Quantity Price
1+ $31.00
5+ $29.45
10+ $27.90

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. Silver steel tips are heat treated and precision ground to a high tolerance.

Previous part number: M-5000-4153

Equivalent to Mitutoyo part number: K651031

Equivalent to Q-Mark part number: TM2-3013-CYL 

Technical table

Cylinder diameter (mm)3
EWL (mm)3.75
Overall length (mm)12.75
Stem materialSilver steel
ThreadM2

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart