M3 to M2 stainless steel adaptor, L 5 mm Product code: A-5004-7592 Application image for a M3 to M2 adaptorApplication image illustrating a M3 to M2 adaptor.[0B] Application image for a M3 to M2 adaptor Application image illustrating a M3 to M2 adaptor. [0B] Quantity Price 1+ $17.00 5+ $16.15 10+ $15.30 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.Previous part number: M-5000-4163Equivalent to Zeiss part number: 602030-8341-000Equivalent to Q-Mark part number: RM3-M2 Technical tableOverall length (mm)5Stem diameter (mm)4Stem materialStainless steelThreadM3To mountM2 Technical documentation N-5004-7592 N-5004-7592 Web shop drawing [0B] Related products $28.00 M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm $35.00 M2 Ø1 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm $54.00 M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mm $61.00 M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mm $118.00 M3 carbon fibre extension, L 75 mm Shopping security Recall your cart