M4 stainless steel extension, L 20 mm Product code: A-5004-7601 Image of m-5000-7584Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access.[0B] Image of m-5000-7584 Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $42.00 5+ $39.90 10+ $37.80 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Stainless steel extensions offer excellent rigidity and are ideal for applications where weight is not critical.Previous part number: M-5000-7585Equivalent to Mitutoyo part number: K651201Equivalent to Q-Mark part number: VM4-20 Technical tableLength (mm)20Overall length (mm)20Stem diameter (mm)7Stem materialStainless steelThreadM4To mountM4 Technical documentation N-5004-7601 N-5004-7601 Web shop drawing [0B] Related products $59.00 M4 ceramic extension, L 30 mm $69.00 M4 ceramic extension, L 50 mm $42.00 M4 stainless steel extension, L 10 mm $42.00 M4 stainless steel extension, L 15 mm $42.00 M4 stainless steel extension, L 30 mm Shopping security Recall your cart