M4 10 mm swivel crash protection device, stainless steel

Product code: A-5004-7604


Quantity Price
1+ $6.00
5+ $5.70
10+ $5.40

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with spindle probes. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.

Previous part number: M-5000-7588

Technical table

Length (mm)10
Overall length (mm)10
Stem materialStainless steel
ThreadM4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart