M3 stainless steel extension, L 10 mm

Product code: A-5004-7609

  • Image of M-5000-7633
  • Image of M-5000-7633
  • Stylus extension

Quantity Price
1+ $15.00
5+ $14.25
10+ $13.50

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Stainless steel extensions offer excellent rigidity and are ideal for applications where weight is not critical.

Previous part number: M-5000-7633

Equivalent to Mitutoyo part number: K651156

Equivalent to Q-Mark part number: VM3-10 

Technical table

Length (mm)10
Overall length (mm)10
Stem diameter (mm)5
Stem materialStainless steel
ThreadM3
To mountM3

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart