TF6 to M3 stainless steel adaptor, L 18 mm Product code: A-5004-7612 TF6 to M3 stainless steel adaptor, L 18 mmStylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.[0B] TF6 to M3 stainless steel adaptor, L 18 mm Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations. [0B] Application image for TF6 to M3 stainless steel adaptor, L 18 mm Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations. [0B] Quantity Price 1+ $41.00 5+ $38.95 10+ $36.90 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations. Previous part number: M-5000-8167 Technical tableOverall length (mm)18Stem diameter (mm)4.5Stem materialStainless steelThreadTF6To mountM3 Technical documentation N-5004-7612 N-5004-7612 Web shop drawing [0B] Shopping security Recall your cart