OSP60 M4 Ø2 mm silicon nitride ball, ceramic stem, L 80 mm, ESWL 10.7 mm Cert. Product code: A-5465-5005 SPRINT M4 Ø2 mm ruby ball, ceramic stem, L 80 mm, EWL 21.8 mmSPRINT-specific styli to suit individual application requirements, all of which complement the enhanced capability provided by the OSP60 Sprint probe.[0B] SPRINT M4 Ø2 mm ruby ball, ceramic stem, L 80 mm, EWL 21.8 mm SPRINT-specific styli to suit individual application requirements, all of which complement the enhanced capability provided by the OSP60 Sprint probe. [0B] Application image for SPRINT styli A SPRINT stylus in use. [0B] Quantity Price 1+ $712.00 5+ $676.40 10+ $640.80 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology. To ensure the highest possible measurement accuracy in all measurement conditions, the ball on each stylus within the OSP60 calibrated range is measured and UKAS certified. The exact ball diameter is engraved onto the stylus holder, so that this highly accurate value can be applied during probe calibration as an absolute reference. Technical tableBall diameter (mm)2Centre styliNESWL (mm)10.7Holder materialStainless steelOverall length (mm)80Stem diameter (mm)1.5Stem materialCeramicThreadM4Tip materialSilicon nitride Technical documentation N-5465-5005 N-5465-5005 Web shop drawing [0B] Related products $362.00 OSP60 M4 Ø2 mm silicon nitride ball, ceramic stem, L 80 mm, ESWL 10.7 mm $362.00 OSP60 M4 Ø3 mm silicon nitride ball, ceramic stem, L 100, ESWL 27.0 mm $421.00 OSP60 M4 Ø4 mm silicon nitride ball, ceramic stem, L 100 mm, ESWL 42.6 mm $592.00 OSP60 M4 Ø4 mm ruby ball, ceramic stem, L 100 mm, ESWL 42.6 mm Cert. $712.00 OSP60 M4 Ø3 mm silicon nitride ball, ceramic stem, L 100 mm, ESWL 27.0 mm Cert. Shopping security Recall your cart