Length tool setter (LTS) kit

Product code: A-5475-0001

  • LTS
  • LTS
  • LTS

Price: $1,186.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The LTS is a single-axis tool setter which is triggered when a tool touches the contact pad. A trigger signal is sent to the machine tool controller via the hard-wired cable and the tool length is automatically calculated. The LTS is designed to operate within the machining environment, so it is resistant to swarf or coolant ingress and prevents false triggers due to shocks or vibration.

Key features and benefits:

  • Reduce the time taken to set tools by up to 90% compared with manual methods
  • Automatically update tool offsets
  • Remove manual errors and variation in setting tools
  • Reduce scrap and rework of materials
  • Identify broken tools so that corrective action can be taken
  • Track thermal changes in the machine and tools
     

Shopping security

Powered By Payeezy

Recall your cart