OSI interface (multiple probe mode)

Product code: A-5492-2000

Price: $1,177.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The OSI is an optical signal interface for use with a single or tandem OMM-2 optical machine module configuration.

The OSI processes signals from Renishaw optical probes and converts them into machine outputs, which are then transmitted to the CNC controller.

An OSI with OMM-2 system operates using a modulated optical transmission mode and is compatible with Renishaw optical probes that also operate in modulated mode.

Multiple probe mode enables up to three probes to be used with a single interface.

Technical table

Transmission typeOptical

Key features and benefits:

• Modulated transmission for improved rejection of optical interference
• Suitable for multi-probe or tool setter applications, using one, two or three probes
• Instrallations with tandem OMM-2 configurations can be used in large or twin-compartment machines  
• Compatible with all Renishaw modulated transmission probes

Shopping security

Powered By Payeezy

Recall your cart