Equator™ intermediate styli kit in storage box (16 x styli, 2 x SH25-2A)

Product code: A-5504-0282

  • Equator™ styli kits
  • Equator™ styli kits

Quantity Price
1+ $1,601.00
5+ $1,520.95
10+ $1,440.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Contains 22 styli and includes all the styli in the basic kit, plus more specialised styli.

Equator styli/storage kits contain styli most commonly used by Equator users and are available in three versions, at package prices lower than the sum of the contents.

The kits have been designed to provide a storage solution for up to six assembled stylus tools. With all the kits contained within the same box, extra styli can be stored in the spare locations. All styli are also available separately.

M3 styli are intended for use in straight configurations, while lighter M2 styli and adaptors are included for cranked and star styli applications.

Part NumberDescriptionQuantity
A-5504-2081Equator styli storage box1
A-5000-3603M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm straight stylus4
A-5000-3627M2 5-way styli centre, L 7.5 mm1
A-5000-7802M2 Ø1.5 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm straight stylus1
A-5000-8663M2 Ø1 mm ruby ball, tungsten carbide stem, L 27.5 mm, EWL 20.5 mm straight stylus1
A-5003-1345M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mm straight stylus1
A-5003-0470M2 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm straight stylus1
A-5004-7585M2 stainless steel extension, L 10 mm1
A-5004-7586M2 stainless steel extension, L 20 mm1
A-5000-3552M3 Ø2 mm ruby ball, stainless steel stem, L 21 mm, EWL 9.6 mm straight stylus1
A-5000-7630M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus1
A-5003-0053M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mm straight stylus2
A-5003-5061M3 Ø4 mm silicon nitride ball, stainless steel stem, L 21 mm, EWL 17.2 mm straight stylus1
A-5004-7583M3 stainless steel extension, L 20 mm1
A-5004-7609M3 stainless steel extension, L 10 mm1
A-5004-7592M3 to M2 stainless steel adaptor, L 5 mm4
A-2237-1702SH25-2A stylus holder for SP25-22
A-5004-51015-way styli centre, L 50 mm for SP25-21
A-5004-7582M2 and M3 stylus tool1

Shopping security

Powered By Payeezy

Recall your cart