Part Number | Description | Quantity |
---|
A-5504-2081 | Equator styli storage box | 1 |
A-5000-3603 | M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm straight stylus | 4 |
A-5000-3627 | M2 5-way styli centre, L 7.5 mm | 2 |
A-5000-7800 | M2 Ø0.3 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 2 mm straight stylus | 1 |
A-5000-7802 | M2 Ø1.5 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm straight stylus | 1 |
A-5000-7811 | M2 4 ball star, Ø1 mm ruby balls, 10 mm span | 1 |
A-5000-8663 | M2 Ø1 mm ruby ball, tungsten carbide stem, L 27.5 mm, EWL 20.5 mm straight stylus | 1 |
A-5003-1345 | M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mm straight stylus | 1 |
A-5003-0470 | M2 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm straight stylus | 1 |
A-5003-4787 | M2 4 ball star, Ø0.5 mm ruby balls, 20 mm span | 1 |
A-5004-7585 | M2 stainless steel extension, L 10 mm | 1 |
A-5004-7586 | M2 stainless steel extension, L 20 mm | 2 |
A-5000-3551 | M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm straight stylus | 1 |
A-5000-3552 | M3 Ø2 mm ruby ball, stainless steel stem, L 21 mm, EWL 9.6 mm straight stylus | 2 |
A-5000-7630 | M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus | 2 |
A-5003-0051 | M3 Ø1.5 mm ruby ball, tungsten carbide stem, L30 mm, EWL 22.5 mm straight stylus | 1 |
A-5003-0053 | M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mm straight stylus | 2 |
A-5003-5061 | M3 Ø4 mm silicon nitride ball, stainless steel stem, L 21 mm, EWL 17.2 mm straight stylus | 1 |
A-5003-5724 | M3 Ø2 mm silicon nitride ball, tungsten carbide stem, L 30.3 mm, EWL 22.8 mm straight stylus | 1 |
A-5004-7583 | M3 stainless steel extension, L 20 mm | 2 |
A-5004-7609 | M3 stainless steel extension, L 10 mm | 1 |
A-2237-1702 | SH25-2A stylus holder for use with SM25-2 | 4 |
A-5004-5101 | 5-way styli centre, L 50 mm for SP25-2 | 4 |
A-5004-7582 | M2 and M3 stylus tool | 1 |
A-5004-7592 | M3 to M2 stainless steel adaptor, L 5 mm | 1 |