M5 Ø3 mm ruby ball, tungsten carbide stem, L 58 mm, ML 48 mm, for ZEISS applications

Product code: A-5555-0021


Quantity Price
1+ $50.00
5+ $47.50
10+ $45.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 600342-8021-000.

Equivalent to Q-Mark part number: ATG-3058.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)3.0
DS (mm)2.0
L (mm)58.00
ML (mm)48.00
Weight (g)5.5

Shopping security

Powered By Payeezy

Recall your cart