M5 Ø5 mm ruby ball, tungsten carbide stem, L 75 mm, ML 65 mm, for ZEISS applications Product code: A-5555-0026 Straight Zeiss stylusTechnical drawing for a straight Zeiss stylus.[0B] Straight Zeiss stylus Technical drawing for a straight Zeiss stylus. [0B] Quantity Price 1+ $63.00 5+ $59.85 10+ $56.70 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 straight stylus.Equivalent to ZEISS part number: 602030-9015-000.Equivalent to Q-Mark part number: ATG-5075.Note: measurement length is to end of ball. Technical tableBall diameter (mm)5Stem materialTungsten carbideThreadM5Tip materialRubyDG/D (mm)11.00DK (mm)5.0DS (mm)3.5L (mm)75.00ML (mm)65.00Weight (g)12.5 Related products $58.00 M5 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm, ML 40 mm, for ZEISS applications $55.00 M5 Ø5 mm ruby ball, tungsten carbide stem, L 53 mm, ML 43 mm, for ZEISS applications $63.00 M5 Ø6 mm ruby ball, tungsten carbide stem, L 54 mm, ML 44 mm, for ZEISS applications $66.00 M5 Ø7 mm ruby ball, tungsten carbide stem, L 55 mm, ML 45 mm, for ZEISS applications $74.00 M5 Ø5 mm ruby ball, tungsten carbide stem, L 100 mm, ML 90 mm, for ZEISS applications Shopping security Recall your cart