M5 Ø8 mm ruby ball, tungsten carbide stem, L 63.5 mm, ML 41.5 mm, for ZEISS applications

Product code: A-5555-0030


Quantity Price
1+ $76.00
5+ $72.20
10+ $68.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 600342-8123-000.

Equivalent to Q-Mark part number: ATG-8063.5-19.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)19.00
DK (mm)8.0
DS (mm)6.0
L (mm)63.5
ML (mm)41.50
Weight (g)36.7

Shopping security

Powered By Payeezy

Recall your cart