M5 Ø10 mm ruby ball, tungsten carbide stem, L 65.5 mm, ML 52.5 mm, for ZEISS applications

Product code: A-5555-0038


Quantity Price
1+ $80.00
5+ $76.00
10+ $72.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Equivalent to ZEISS part number: 600342-8029-000.

Equivalent to Q-Mark part number: ATG-10065.5.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)10
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)10.00
DS (mm)6.00
L (mm)65.5
ML (mm)52.5
Weight (g)25.8

Shopping security

Powered By Payeezy

Recall your cart