M5 Ø8 mm ruby ball, ceramic stem, L 114.5 mm, ML 101.5 mm, for ZEISS applications

Product code: A-5555-0050


Quantity Price
1+ $92.00
5+ $87.40
10+ $82.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 600342-8015-000.

Equivalent to Q-Mark part number: ATG-80115-C.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialCeramic
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)8.0
DS (mm)6.00
L (mm)114.5
ML (mm)101.5
Weight (g)11.8

Shopping security

Powered By Payeezy

Recall your cart