M5 Ø1 mm ruby ball, tungsten carbide stem, L 32 mm, ML 12 mm, for ZEISS applications

Product code: A-5555-0053


Quantity Price
1+ $74.00
5+ $70.30
10+ $66.60

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 602030-8061-000.

Equivalent to Q-Mark part number: AQG-1032.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)1.0
DS (mm)1.0
DS1 (mm)0.8
L (mm)32.00
ML (mm)5.00
Weight (g)6.8

Shopping security

Powered By Payeezy

Recall your cart