M5 Ø1.5 mm ruby ball, tungsten carbide stem, L 32 mm, ML 12 mm, for ZEISS applications

Product code: A-5555-0056


Quantity Price
1+ $73.00
5+ $69.35
10+ $65.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 602030-8064-000.

Equivalent to Q-Mark part number: AQG-1532.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1.5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)1.5
DS (mm)1.0
L (mm)32.00
ML (mm)12.00
Weight (g)6.5

Shopping security

Powered By Payeezy

Recall your cart