M5 4-way star, Ø1 mm ruby balls, tungsten carbide stem, ML 7 mm for ZEISS applications Product code: A-5555-0069 Star stylusTechnical drawing of star stylus for use on the web shop.[0B] Star stylus Technical drawing of star stylus for use on the web shop. [0B] Quantity Price 1+ $221.00 5+ $209.95 10+ $198.90 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 4-way ruby tipped star styli.Equivalent to Q-Mark part number: WMS-1045.Note: measurement length is to end of ball. Technical tableStem materialTungsten carbideThreadM5Tip materialRubyDK (mm)1.00DS (mm)2.00DS1 (mm)0.80EAL/B15.00L (mm)45.00ML (mm)7.00Weight (g)17.30 Related products $221.00 M5 4-way star, Ø1.5 mm ruby balls, tungsten carbide stem, ML 7.5 mm for ZEISS applications $221.00 M5 4-way star, Ø2 mm ruby balls, tungsten carbide stem, ML 7.5 mm for ZEISS applications $240.00 M5 4-way star, Ø2.5 mm ruby balls, tungsten carbide stem, ML 15 mm for ZEISS applications $256.00 M5 4-way star, Ø3.5 mm ruby balls, tungsten carbide stem, ML 15 mm, for ZEISS applications Shopping security Recall your cart