M5 4-way star, Ø2 mm ruby balls, tungsten carbide stem, ML 7.5 mm for ZEISS applications

Product code: A-5555-0071

  • Star stylus
  • Star stylus

Quantity Price
1+ $221.00
5+ $209.95
10+ $198.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 4-way ruby tipped star styli.

Equivalent to Q-Mark part number: WMS-2045.

Note: measurement length is to end of ball.

Technical table

Stem materialTungsten carbide
ThreadM5
DK (mm)2.00
DS (mm)2.00
DS1 (mm)1.50
EAL/B15.00
L (mm)45.00
ML (mm)7.50
Weight (g)17.30

Shopping security

Powered By Payeezy

Recall your cart