M5 4-way star, Ø2.5 mm ruby balls, tungsten carbide stem, ML 15 mm for ZEISS applications

Product code: A-5555-0072

  • Star stylus
  • Star stylus

Quantity Price
1+ $240.00
5+ $228.00
10+ $216.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 4-way ruby tipped star styli.

Equivalent to ZEISS part number: 602030-9027-000.

Equivalent to Q-Mark part number: WMS-2545.

Note: measurement length is to end of ball.

Technical table

Stem materialTungsten carbide
ThreadM5
DK (mm)2.50
DS (mm)2.00
DS1 (mm)1.50
EAL/B15.00
L (mm)45.00
ML (mm)8.00
Weight (g)17.30

Shopping security

Powered By Payeezy

Recall your cart