M5 4-way star, Ø3.5 mm ruby balls, tungsten carbide stem, ML 15 mm, for ZEISS applications

Product code: A-5555-0073

  • Star stylus
  • Star stylus

Quantity Price
1+ $256.00
5+ $243.20
10+ $230.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 4-way ruby tipped star styli.

Equivalent to Q-Mark part number: WMS-3545.

Note: measurement length is to end of ball.

Technical table

Stem materialTungsten carbide
ThreadM5
DK (mm)3.50
DS (mm)2.00
EAL/B15.00
L (mm)45.00
ML (mm)15.00
Weight (g)17.30

Shopping security

Powered By Payeezy

Recall your cart