M5 Stylus for star configuration, Ø3 mm ruby ball, tungsten carbide stem, ML 16.5 mm, for ZEISS applications Product code: A-5555-0082 M5 styli for star configurationTechnical drawing of the M5 styli for star configuration, for use on the web shop.[0B] M5 styli for star configuration Technical drawing of the M5 styli for star configuration, for use on the web shop. [0B] Quantity Price 1+ $55.00 5+ $52.25 10+ $49.50 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 stylus for star configuration. Equivalent to ZEISS part number: 600342-8221-000.Note: measurement length is to end of ball. Technical tableThreadM3DG/D (mm)19.00DS (mm)2.00L (mm)34.50ML (mm)16.50Weight (g)20.00 Shopping security Recall your cart