M5 stainless steel flat washer, for star styli, D 11 mm, for ZEISS applications Product code: A-5555-0089 Flat washer for star styliTechnical drawing of the flat washer for star styli, for use on the web shop.[0B] Flat washer for star styli Technical drawing of the flat washer for star styli, for use on the web shop. [0B] Quantity Price 1+ $18.00 5+ $17.10 10+ $16.20 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 flat washer.Equivalent to ZEISS part number: 600341-0140-000.Equivalent to Q-Mark part number: WSP-11. Technical tableThreadM5DG/D (mm)11.00EAL/B1.50Weight (g)1.00 Related products $143.00 M5 stylus for thread measurement, Ø2.3 mm ruby ball, tungsten carbide stem, ML 12 mm, for ZEISS applications $505.00 M5 5-way star, Ø5 mm ruby ball, tungsten carbide stem, L 80 mm, for ZEISS applications $729.00 M5 4-way star, Ø0.8 mm ruby ball, tungsten carbide stem, ML 30 mm, for ZEISS applications $810.00 M5 4-way star, Ø0.6 mm ruby ball, tungsten carbide stem, ML 30 mm for ZEISS applications $662.00 M5 4-way star, Ø1 mm ruby ball, tungsten carbide stem, ML 30 mm, for ZEISS applications Shopping security Recall your cart