M5 titanium rotary adaptor, L 30 mm, for ZEISS applications Product code: A-5555-0099 M5 rotary adaptorTechnical drawing of the M5 rotary adaptor, to be used on the web shop.[0B] M5 rotary adaptor Technical drawing of the M5 rotary adaptor, to be used on the web shop. [0B] Quantity Price 1+ $197.00 5+ $187.15 10+ $177.30 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 titanium rotary adaptor.Equivalent to Q-Mark part number: RAP-1830. Technical tableThreadM5DG/D (mm)18.00L (mm)30.00Weight (g)43.00 Related products $17.00 M2 to M3 stainless steel adaptor, L 5 mm, for ZEISS applications $197.00 M5 titanium rotary adaptor, L 29 mm, for ZEISS applications $12.00 M2 to M3 stainless steel adaptor, L 7 mm, for ZEISS applications Shopping security Recall your cart