M5 stainless steel, 90° stylus holder, L 40 mm, for ZEISS applications Product code: A-5555-0104 Holder ZeissTechnical drawing for holder Zeiss, to be used on web shop.[0B] Holder Zeiss Technical drawing for holder Zeiss, to be used on web shop. [0B] Quantity Price 1+ $74.00 5+ $70.30 10+ $66.60 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 90° stylus holder.Equivalent to ZEISS part number: 600341-8160-000.Equivalent to Q-Mark part number: PH-10.Fits with styli A-5555-1141 through to A-5555-0115. Technical tableStem materialTungsten carbideThreadM5DG/D (mm)11.00DS (mm)6.00DS1 (mm)1-1.5L (mm)45.00Weight (g)16.00 DS1/DS 1-1.5/6 mm Related products $56.00 Stylus for holder, Ø1 mm ruby ball, tungsten carbide stem, L 16 mm, ML 5mm, for ZEISS applications $74.00 Stylus for holder, Ø0.3 mm ruby ball, tungsten carbide stem, L 15.3 mm , ML 2.3 mm, for ZEISS applications $56.00 Stylus for holder, Ø0.6 mm ruby ball, tungsten carbide stem, L 15.6 mm, ML 4.6 mm, for ZEISS applications $205.00 Stylus for holder, Ø0.2 mm ruby ball, tungsten carbide stem, L 15.2 mm, ML 2.3 mm, for ZEISS applications $36.00 Stylus for holder, Ø2 mm ruby ball, tungsten carbide stem, L 27 mm, DS 1mm, for ZEISS applications Shopping security Recall your cart