Stylus for holder, Ø0.8 mm ruby ball, tungsten carbide stem, L 15.8 mm , ML 4.8 mm, for ZEISS applications Product code: A-5555-0111 Styli for holderTechnical drawing of styli for holder for use on web shop.[0B] Styli for holder Technical drawing of styli for holder for use on web shop. [0B] Quantity Price 1+ $54.00 5+ $51.30 10+ $48.60 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Threadless stylus for holder.Equivalent to ZEISS part number: 600341-8453-000.Equivalent to Q-Mark part number: TST-0815. Technical tableBall diameter (mm)0.8Stem materialTungsten carbideTip materialRubyDK (mm)0.80DS (mm)1.00DS1 (mm)0.60L (mm)15.80ML (mm)4.80Weight (g)1.00 Related products $74.00 Stylus for holder, Ø0.3 mm ruby ball, tungsten carbide stem, L 15.3 mm , ML 2.3 mm, for ZEISS applications $191.00 Stylus for holder, Ø0.5 mm ruby ball, tungsten carbide stem, L 15.5 mm , ML 2.5 mm, for ZEISS applications $56.00 Stylus for holder, Ø0.6 mm ruby ball, tungsten carbide stem, L 15.6 mm, ML 4.6 mm, for ZEISS applications $48.00 Stylus for holder, Ø0.7 mm ruby ball, tungsten carbide stem, L 15.7 mm , ML 4.6 mm, for ZEISS applications $36.00 Stylus for holder, Ø0.4 mm ruby ball, tungsten carbide stem, L 15.4 mm , ML 2.5 mm, for ZEISS applications Shopping security Recall your cart