M5 stylus for swivelling configurations, Ø 1 mm ruby ball, tungsten carbide stem, L 17.5 mm, ML 5 mm, for ZEISS applications Product code: A-5555-0119 M5 Styli for swivelling configurationsTechnical drawing of the M5 Styli for swivelling configurations, to be used on the web shop.[0B] M5 Styli for swivelling configurations Technical drawing of the M5 Styli for swivelling configurations, to be used on the web shop. [0B] Quantity Price 1+ $80.00 5+ $76.00 10+ $72.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 stylus for swivelling configurations.Equivalent to ZEISS part number: 600341-8183-000.Equivalent to Q-Mark part number: SPR-1017. Technical tableStem materialTungsten carbideDG/D (mm)1.00DK (mm)1.00DS (mm)1.00DS1 (mm)0.80L (mm)17.50ML (mm)5.00Weight (g)1.00 Related products $8.00 M5 tungsten carbide, pin for star styli, D 1 mm, for ZEISS applications $8.00 M5 tungsten carbide, pin for star styli, D 1.5 mm, for ZEISS applications $10.00 M5 tungsten carbide, pin for star styli, D 2 mm, for ZEISS applications $10.00 M5 tungsten carbide, pin for star styli, D 2.5 mm, for ZEISS applications $62.00 M5 titanium angle for styli 90°, for ZEISS applications Shopping security Recall your cart