M5 stainless steel extension, L 100 mm, Dia 11 mm Product code: A-5555-0136 M5 stainless steel extension, L50 mm, Dia 11 mmExtensions are designed to be used when measuring very deep features and bores or when probing points with limited access.[0B] M5 stainless steel extension, L50 mm, Dia 11 mm Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $34.00 5+ $32.30 10+ $30.60 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.Equivalent to Zeiss part number: 600341-0260-000Equivalent to Q-Mark part number: VM5-12.100-S Technical tableLength (mm)100Overall length (mm)100Stem diameter (mm)11Stem materialStainless steelThreadM5To mountM5 Technical documentation N-5555-0136 N-5555-0136 Web shop drawing [0B] Shopping security Recall your cart