M5 Titanium stylus extension, L 20 mm, D 11 mm for ZEISS applications Product code: A-5555-0145 M5 extension ZeissTechnical drawing of the M5 extension, to be used on the web shop.[0B] M5 extension Zeiss Technical drawing of the M5 extension, to be used on the web shop. [0B] Quantity Price 1+ $42.00 5+ $39.90 10+ $37.80 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 stylus extension. Equivalent to ZEISS part number: 602030-9046-000.Equivalent to Q-Mark part number: VM5-12.20-T. Technical tableLength (mm)20Stem materialTitaniumThreadM5DG/D (mm)11.00L (mm)20.00Weight (g)7.80 Related products $35.00 M5 Titanium stylus extension, L 10 mm, for ZEISS applications $40.00 M5 Titanium stylus extension, L 15 mm, for ZEISS applications $20.00 M2 stainless steel stylus extension, L 35 mm, for ZEISS application $18.00 M2 stainless steel stylus extension, L 50 mm, for ZEISS application Shopping security Recall your cart