M8 high strength steel spherical disc, DK 60 mm, for ZEISS applications Product code: A-5555-0208 M5 spherical discTechnical drawing of the M5 spherical disc, to be used on the web shop[0B] M5 spherical disc Technical drawing of the M5 spherical disc, to be used on the web shop [0B] Quantity Price 1+ $184.00 5+ $174.80 10+ $165.60 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M8 spherical disc.Equivalent to ZEISS part number: 600341-0206-000. Technical tableDisc diameter (mm)60ThreadM8DK (mm)60.00EAL/B6.00Weight (g)59.00 Related products $171.00 M5 high strength steel spherical disc, DK 20 mm, B 4 mm, for ZEISS applications $160.00 M8 high strength steel spherical disc, DK 20 mm, B 2 mm, for ZEISS applications $160.00 M8 high strength steel spherical disc, DK 30 mm, for ZEISS applications $162.00 M8 high strength steel spherical disc, DK 40 mm, for ZEISS applications $178.00 M8 high strength steel spherical disc, DK 50 mm, for ZEISS applications Shopping security Recall your cart