M5 stainless steel thread measuring gauge, L 16 mm, G1 M5, for ZEISS applications Product code: A-5555-0210 M5 thread measuring gaugeTechnical drawing of the M5 thread measuring gauge, to be used on the web shop.[0B] M5 thread measuring gauge Technical drawing of the M5 thread measuring gauge, to be used on the web shop. [0B] Quantity Price 1+ $85.00 5+ $80.75 10+ $76.50 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 thread measuring gauge. Technical tableDG/D (mm)10.00G1M5L (mm)16.00MB1.80ML (mm)10.00Weight (g)4.00 Related products $85.00 M5 stainless steel thread measuring gauge, L 16 mm, G1 M4, for ZEISS applications $83.00 M5 stainless steel thread measuring gauge, L 18 mm, G1 M6, for ZEISS applications $86.00 M5 stainless steel thread measuring gauge, L 20 mm, G1 M8, for ZEISS applications $86.00 M5 stainless steel thread measuring gauge, L 25 mm, G1 M10, for ZEISS applications $88.00 M5 stainless steel thread measuring gauge, L 25 mm, G1 M12, for ZEISS applications Shopping security Recall your cart