M5 5-way star, Ø5 mm ruby ball, tungsten carbide stem, L 80 mm, for ZEISS applications

Product code: A-5555-0215

  • M5 star stylus
  • M5 star stylus

Quantity Price
1+ $505.00
5+ $479.75
10+ $454.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 star stylus.

Equivalent to ZEISS part number: 600331-8093-000.

Equivalent to Q-Mark part number: STR-500.

Note: measurement length is to end of ball.

Technical table

Stem materialTungsten carbide
ThreadM5
DG/D (mm)19.00
DK (mm)5.00
DS (mm)3.50
L (mm)80.00
Weight (g)70.00

Shopping security

Powered By Payeezy

Recall your cart