M5 titanium cube extension, 87 g, for ZEISS Applications Product code: A-5555-0217 M5 cube extensionTechnical drawing of the M5 cube extension, to be used on the web shop.[0B] M5 cube extension Technical drawing of the M5 cube extension, to be used on the web shop. [0B] Quantity Price 1+ $307.00 5+ $291.65 10+ $276.30 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 Cube Extension. Technical tableThreadM5EAL/B20.00L (mm)120.00Weight (g)87.00 Related products $116.00 M5 4-way titanium cube, 13 g, for ZEISS Applications $95.00 M5 cube with angle, titanium, DS 87.5 mm, for ZEISS applications $95.00 M5 cube with angle, titanium, DS 85 mm, for ZEISS applications $95.00 M5 cube with angle, titanium, DS 82.5 mm, for ZEISS applications $95.00 M5 cube with angle, titanium, DS 80 mm, for ZEISS applications Shopping security Recall your cart