M5 screw for cube and spherical disc, stainless steel, ML 21 mm, for ZEISS applications Product code: A-5555-0225 M5 Screw for cube and spherical discTechnical drawing of the M5 Screw for cube and spherical disc, to be used on the web shop.[0B] M5 Screw for cube and spherical disc Technical drawing of the M5 Screw for cube and spherical disc, to be used on the web shop. [0B] Quantity Price 1+ $11.00 5+ $10.45 10+ $9.90 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 stainless steel screw for cube and spherical disc.Equivalent to Q-Mark part number: SM5-15. Technical tableStem materialStainless steelThreadM5ML (mm)21.00Weight (g)3.00 Related products $307.00 M5 titanium cube extension, 87 g, for ZEISS Applications $22.00 M5 screw for cube and spherical disc, stainless steel, ML 26 mm, L 35 mm, for ZEISS applications $20.00 M5 screw for cube and spherical disc, stainless steel, ML 21 mm, L 30 mm, for ZEISS applications $18.00 M5 screw for cube and spherical disc, stainless steel, ML 9mm, L 17.5 mm, for ZEISS applications Shopping security Recall your cart