M3 Ø3 mm ruby ball, tungsten carbide stem, L 40 mm, ML 21.5 mm, for ZEISS applications

Product code: A-5555-0262

  • M3 straight stylus

Quantity Price
1+ $35.00
5+ $33.25
10+ $31.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to ZEISS part number: 602030-8113-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)5.5
DK (mm)3.00
DS (mm)2.00
L (mm)40.00
ML (mm)21.5
Weight (g)4.00

Shopping security

Powered By Payeezy

Recall your cart