M3 Ø0.5 mm ruby ball, tungsten carbide stem, L 21.25 mm, ML1/ML 2.5/11.25 mm, for ZEISS applications

Product code: A-5555-0267

  • M3 straight stylus

Quantity Price
1+ $67.00
5+ $63.65
10+ $60.30

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

M3 straight stylus.

Equivalent to ZEISS part number: 602030-8115-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.5
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)4.00
DK (mm)0.5
DS (mm)1.0
DS1 (mm)0.3
L (mm)21.25
ML (mm)11.25
ML1 (mm)2.5
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart