M3 Ø6 mm ruby ball, ceramic stem, L 13 mm, ML 9 mm, for ZEISS applications

Product code: A-5555-0275


Quantity Price
1+ $58.00
5+ $55.10
10+ $52.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to ZEISS part number: 602030-8020-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)6
Stem materialCeramic
ThreadM3
Tip materialRuby
DG/D (mm)4.00
DK (mm)6.00
DS (mm)2.00
L (mm)13.00
ML (mm)9.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart