M3 Ø3 mm ruby ball, tungsten carbide stem, L 21.5 mm, ML 15.5 mm, for ZEISS applications

Product code: A-5555-0276

  • M3 straight stylus

Quantity Price
1+ $51.00
5+ $48.45
10+ $45.90

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

M3 straight stylus.

Equivalent to ZEISS part number: 602030-8021-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)4.00
DK (mm)3.00
DS (mm)1.5
L (mm)21.5
ML (mm)15.5
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart