M3 Ø3 mm ruby ball, tungsten carbide stem, L 21 mm, ML 13 mm, for ZEISS applications

Product code: A-5555-0277

  • M3 straight stylus

Quantity Price
1+ $43.00
5+ $40.85
10+ $38.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to ZEISS part number: 602030-8106-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)4.00
DK (mm)3.00
DS (mm)2
L (mm)21.00
ML (mm)13.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart