M3 stainless steel stylus extension, L 50 mm, for ZEISS application Product code: A-5555-0288 M3 extensionTechnical drawing of the M3 extension, to be used on the web shop.[0B] M3 extension Technical drawing of the M3 extension, to be used on the web shop. [0B] Quantity Price 1+ $28.00 5+ $26.60 10+ $25.20 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M3 stylus extension. Equivalent to ZEISS part number: 602030-8305-000.Equivalent to Q-Mark part number: VM3-50. Technical tableLength (mm)50Stem materialStainless steelThreadM3DG/D (mm)4.00L (mm)50.00Weight (g)4.70 Related products $21.00 M3 stainless steel stylus extension, L 30 mm, for ZEISS application $28.00 M3 stainless steel stylus extension, L 40 mm, for ZEISS application $210.00 M3 carbon fibre stylus extension, L 150 mm, for ZEISS applications Shopping security Recall your cart